The Eaton PDI PowerPak 2 EX (PP2 EX) power distribution unit (PDU) is a highly cost-effective solution for data centers requiring 300 to 625 kVA power distribution, offering all the benefits of a modular, flexible, robust and efficient PDU platform with intelligent monitoring built in. The PP2 EX features true front access for easy maintenance and universal top/bottom entry/exit for enhanced accessibility. The PP2 EX also includes surge protection with Eaton TVSS options and ensures safety and reliability through solid busbar connections and improved transformer section ventilation. The PP2 EX offers (4) 400A standard sub-feed breakers with customizable configurations upon request.
The PowerPak 2 EX (PP2 EX) PDU is a compact, cost-effective power distribution solution, supporting applications from 300 to 625 kVA. Featuring a modular, flexible design, efficient performance, intelligent monitoring and unparalleled service and support, the PP2 EX is the ultimate mid-range PDU for your critical application.
Navigate through the interactive below to learn more about the PP2 EX.
Six-tier true front access (TFA) maximizes operator safety, increases security and allows for maintenance and service from the front of the PDU. Each tier provides locked access to the PDU through secured or keyed access.
Learn more about the PowerPak 2 EX PDU in this short video.
| kVA rating | 300-625 kVA |
| Input 3 phase, 3 wire plus ground | 50 Hz: 380V - 690V 60 Hz: 208V - 600V |
| Output 3 phase, 4 wire plus ground | |
|
50 Hz: 380V – 690V 60 Hz: 208V – 600V |
|
|
|
|
| Busbar connection | 200% neutral |
| Certifications | Listed to UL1062, UL1561, CSA Certified |
| TP1-DOE2016 transformers are standard on all models |
| Operating high efficiency |
| Copper wound construction and aluminum |
| Dual electrostatic shield - attenuates high frequency noise |
| Oversized 200% neutral conductor |
| Common mode noise protection |
| Transverse mode noise protection |
| UL Certified insulation system 240S (240˚C) |
| NEMA1 enclosure with removable front, side and rear panels |
| Optional NEMA 3R enclosure |
| Integrated two-point latch and vision panels |
| Flush mounted door handle with integrated locks |
| Advanced door catch assures positive closure |
| Removable top and bottom conduit plates |
| True front access (TFA) maintenance and installation |
| Operating temperature | Ambient 0°C to 40°C per ANSI/IEEE C57.12.01 The temperature of the cooling air (ambient temperature) shall not exceed 40°C, and the average temperature of the cooling air for any 24 hour period shall not exceed 30°C |
| Relative humidity | 0% to 95% non-condensing |
| Operating altitude standard | 3300 ft., Max 1,000ft. (For altitudes greater than 1,000 ft. please contact DCCGSales@eaton.com) |
| 50 Hz operating range | 47-53 Hz |
| 60 Hz operating range | 57-63 Hz |
| Storage temperature | Ambient -10°C to +40°C |
| Wavestar color touchscreen LCD monitor | |
| Wavestar BCMS (optional) | |
| Eaton PXM 3000 (optional) | |
| Eaton PXR25 Smart Breaker (optional) | |
| Communications | WaveStar Serial RS485, Modbus, RTU, TCP/IP, SNMP Eaton Modbus RTU and DNP 3.0 RS485, Modbus TCP/IP, BACNet |
| Thermal | Dual transformer thermocouples |
| True RMS meetering | |
| Accurate kW, power factor and THD measurements | |
| Lightning arrestor/surge suppressor |
|
| WaveStar manual dual system |
Dual-input power distribution system allows for manual sources election to isolate upstream equipment and facilitate system maintenance and repair |
Eaton is dedicated to providing customized solutions to meet the specific requirements of your application. Contact DCCGSales@eaton.com for more information.
Support from Eaton