Eaton front-access arc-resistant switchgear provides the safety and protection of IEEE C37.20.7 arc-resistant construction but with the flexibility of an innovative front-accessible design. This unique switchgear design allows for mounting against a wall while protecting operating and maintenance personnel from potentially dangerous arcing events.
See various images of Front Access Arc-resistant Magnum PXR low- voltage switchgear
In this video, Eaton engineers discuss what low-voltage switchgear is, design options, main features and safety technologies.
VOLTAGE | Up to 600 V |
CONTINUOUS MAIN BUS CURRENT | 1,600 A to 6,000 A |
CIRCUIT BREAKERS AMPS | Up to 6,000 A |
SHORT-CIRCUIT WITHSTAND | Up to 85 kA |
SHORT-TIME WITHSTAND | 30 cycles |
IEEE / ANSI | C37.20.1, C37.20.7, C37.51 |
UL | 1558, 1066 |
CSA | C22.2 No. 0.22 and 31-10 |
OTHER CERTIFICATIONS | ABS |
SEISMIC QUALIFICATION | IBC, CBC, UBC Zone 4 |
CONSTRUCTION | Metal-enclosed |
POWER TERMINATIONS | Front-access |
INSULATING MEDIUM | Air |
ENCLOSURE TYPE | NEMA 1 Indoor |
INDOOR SECTION DIMENSIONS | 22 to 44" Wide 54 to 90'' Deep 96" High |
OVERCURRENT PROTECTION | UL 1066 Power circuit breaker |
DEVICE MOUNTING | Draw-out |