Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pow-R-Line XD switchboard

Eaton’s Pow-R-Line XD switchboard is a reliable solution that integrates both draw-out insulated case and molded case circuit breakers into a single ULT 891 assembly, including Eaton’s new Power Defense circuit breakers. This new switchboard can be configured to a variety of applications including single-ended and double-ended substation lineups, and can easily align with existing  Pow-R-Line switchboard configurations and design.

PRLXD with POY logo
Maximum voltage class
480 Vac
Interrupting rating
100 kAIC
Continuous current rating
2000 - 6000 A

Core features

  • Reduces downtime with its improved breaker change-out capability
  • Enhances safety with a draw-out compartmentalized design
  • Allows you to use fewer components and a simplified design, as well as keeps your system connected and customers informed with its new Power Defense breaker trip units
  • Provides competitive lead times as units are assembled in multiple manufacturing facilities across the nation to meet local customer requirements
  • Offers endless configurations to meet specific applications

Video feature - Learn about PRLXD features and applications

Introducing

Guardian of the grid

The Pow-R-Line Xpert family features consistent interface functionality across our entire panelboard and switchboard line.

Watch video series

For a deep insight into the Pow-R-Line Xpert family, view our video series covering these topics:

  • Understanding the Pow-R-Line Xpert family
  • Increase productivity with breaker health diagnostics
  • Integral metering and versatile communications
  • Enhanced safety through ARMS functionality

    Interact with a product demo

    Click through an interactive experience to learn more about the Pow-R-Line Xpert products. Explore 360 product views, software simulations and product builds. For optimal experience, open in Google Chrome.

    Pow-R-Line Xpert includes Power Defense molded case circuit breakers

    Circuit breakers with communicating electronic trip units that have the ability to generate data to help you optimize your facilities' performance and to help keep your employees, customers and end-users safe by reducing the risk of arc flash events.

    Find out how to get custom panelboards and switchboards

    Our regional satellite locations provide manufacturing of local, custom and quick-ship panelboards and switchboards

    You may also be interested in