Download document () of 20
Panelboards

Pow-R-Line 2a lighting and appliance panelboards

Eaton's  Pow-R-Line 2a lighting and appliance panelboards provide a compact and flexible solution for electric power distribution with integrated breakers, metering, and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards for use in data centers, industrial, commercial and healthcare facilities for up to 480 Vac, 250 Vdc and 600 A applications.

Maximum voltage class
480 Vac and 250 Vdc
Interrupting rating
Fully-rated to 65 kAIC Series-rated to 200 kAIC
Continuous current rating
100-600 A

Core features

  • Includes bolt-on breakers up to 100 A
  • Provides flush or surface mounted, and fully or series-rated options
  • Offers aluminum or copper bus options
  • Provides up to 84 branch circuit devices
  • Includes NEMA 1, 2, 3R, 4, 4X and 12 enclosures
  • Offers sub-feed or through-feed lugs, single or dual sub-feed breaker options and a handle lock-off device
  • Includes surge protection, service entrance and integrated metering capabilities
  • Panelboards are seismically tested, qualified and exceed requirements of the IBC/CBC/OSHPD 

IQ 35M Integrated panelboard meter

Eaton’s IQ 35M meter provides a compact and affordable energy meter for panelboard applications up to 600A

Eaton satellites: the neighbor our local customers need.

With 16 satellite facilities across the U.S., you’ll always have a trusted resource to turn to. Our local experts provide technical support, retrofitting and custom fabrication services, so matter what the challenges you’re facing, you can find the support you need nearby.

    EZ Trim and EZ Box capabilities

    Install tool-less of standard door-in-door construction with no exposed hardware or sharp edges

    Pow-R-Command Series E lighting control panelboards

    Pow-R-Command Series E lighting control panelboards are designed to meet energy codes standards for networked lighting and plug load control systems. Integrated architecture includes branch circuit protection and control (switching and dimming) in a single panelboard enclosure.

    “I am always pricing jobs that require a specific main breaker, and Eaton's main breaker kits that bolt up universally into their panels is a huge selling point for me. The fact that a lot of Eaton's panel interiors are top- or bottom-fed is another great selling point.” 

    Jeremy Drayer, Electrical Service Estimator at Mona Electric

    Get to know more about the Guardian of the grid

    Learn more about the Pow-R-Line Xpert family designed to help give you accurate, actionable data to improve efficiency.

    You may also be interested in

    Specifications

    Ratings

    RATED MAXIMUM VOLTAGE 480 Vac and 250 Vdc
    CONTINUOUS CURRENT 100-600 A
    INTERRUPTING RATING

    240 Vac: 65 kA fully rated

    240 Vac: 100-200 kA series rated

    480 Y/277 Vac: 14 kA fully rated

    480 Y/277 Vac: 22-150 kA series rated

    125/250 Vdc: 10 and 14 kA fully rated

    Standards

    NEMA PB-1
    THIRD-PARTY APPROVAL/RECOGNITION UL 67 / CSA
    SEISMIC QUALIFICATION

    Lighting and appliance panelboards certificate

    Panelboard seismic application guidelines

    Devices

    PROTECTION DEVICES Molded Case Circuit Breakers and Miniature Circuit Breakers
    METERS IQ 35
    SURGE PROTECTION DEVICES SPD
    DEVICE MOUNTING Bolt-on 

    Enclosure

    ACCESS Top and bottom access
    ENCLOSURE TYPE NEMA Type 1, 2, 3R, 4, 4X and 12
    STANDARD INDOOR WIDTH DIMENSIONS* 20 and optional 28 inches
    STANDARD INDOOR DEPTH DIMENSIONS* 5.75 inches
    STANDARD INDOOR HEIGHT DIMENSIONS* 36, 42, 48, 60, 72 or 90 inches
    CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility
    Download Links
    X
    Download Close