Eaton's Pow-R-Line 3FQS Fusible Lighting and Appliance panelboards provide higher interrupting ratings for selective coordination purposes and a compact and flexible solution for electric power distribution with integrated Bussmann CubeFuses and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards for use in data centers, industrial, commercial and healthcare facilities.
Learn more about the Pow-R-Line Xpert family designed to help
giveyou accurate, actionable data to improve efficiency.
“I am always pricing jobs that require a specific main breaker, and Eaton's main breaker kits that bolt up universally into their panels is a huge selling point for me. The fact that a lot of Eaton's panel interiors are top- or bottom-fed is another great selling point.”
RATED MAXIMUM VOLTAGE | 600 Vac and 125 Vdc |
CONTINUOUS CURRENT | 30-400 A |
INTERRUPTING RATING | 240 Vac: 200 kA fully rated 480Y/277 Vac: 200 kA fully rated |
NEMA | PB-1 |
THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
SEISMIC QUALIFICATION | Lighting and appliance panelboards certificate |
ACCESS | Top and bottom access |
ENCLOSURE TYPE | NEMA Type 1 and 3R |
STANDARD INDOOR WIDTH DIMENSIONS* | 20 inches |
STANDARD INDOOR DEPTH DIMENSIONS* | 5.75 inches |
STANDARD INDOOR HEIGHT DIMENSIONS* | 33, 50, 59 or 69 inches |
CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
PROTECTION DEVICES | Fusible switches |
DEVICE MOUNTING | Bolt-on |
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.