Download document () of 20
We make what matters work*

E52 rectangular style sensors

E52 rectangular style inductive proximity sensors feature a compact, space-saving design for applications where tubular sensors cannot be used. These 3-wire DC devices are constructed with robust PBT housings for corrosion resistance, and they are epoxy filled to withstand shock and vibration. Bright indicator LEDs are available on all models to clearly show sensor status.

E52 rectangular style sensors core features

  • Small, low-profile design for use in space-restrictive applications
  • Three-wire DC operation
  • Choose from a variety of sizes, and side or end sensing configurations
  • Output indicator included on all models
  • Epoxy-filled cavities stop fluids from contacting any electrical component
  • Convenient mounting holes integrated into each sensor housing

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Selection Guide

Applications

Tight applications where conventional sensor are too large


Product Features

  • Variety of housing styles R12, R18, Q16, Q25 
  • 10 to 30 Vdc 
  • NPN and PNP output 
  • Short-circuit protection 
  • LED indicator for output status
     

 

 

 


Technical Data and Specifications

  • Current ratings— DC: 100 mA maximum 
  • Enclosure ratings— NEMA 1, 2, 3, 3S, 4, 12 IEC IP66 
  • Construction— PBT composition housing
     

Approvals

  • CE (except E52RAL) 
  • RoHS Compliant
Download Links
X
Download Close