Knowledge Search
Download document () of 20
Control relays and timers

Solid state relays

Eaton’s solid state relays (SSR) are reliable, offer a long service life, significantly reduce electromagnetic interference, respond quickly and are resistant to vibration. Applications for solid state relays typically include equipment that requires high cycling rates, low acoustical or electrical noise, or vibration resistance; such as material handling equipment, medical equipment, heating/cooling equipment, lighting control and pumps/compressors.

Core features for solid state relays

  • All solid-state circuitry with no moving parts to wear ensures a long life
  • Compact panel mounting and a removable finger-safe cover allow for safe, easy, flexible installation
  • Isolated input and output terminals protect the system from electrical noise
  • Internal snubber circuitry includes additional protection from transients
  • Integrated heat sink provides easy mounting in tight spaces and eliminates the need for added accessories and installation
  • Flexible mounting allows DIN rail or panel mounting without additional hardware or tools

How a solid state relay works

Solid-state relays are similar to electromechanical relays, in that both use a control circuit and a separate circuit for switching the load.

When voltage is applied to the input of the SSR, the relay is energized by a light-emitting diode.The light from the diode is beamed into a light-sensitive semiconductor that, in the case of zero-voltage crossover relays, conditions the control circuit to turn on the output solid-state switch at the next zero-voltage crossover. In the case of nonzerovoltage crossover relays, the output solid-state switch is turned on at the precise voltage occurring at the time.

Removal of the input power disables the control circuit and the solid-state switch is turned off when the load current passes through the zero point of its cycle.

how a solid state relay works

SSR applications

Since its introduction, the SSR has gained acceptance in many areas that had previously been the sole domain of the EMR or the contactor. The major growth areas have come from industrial process control applications, particularly temperature control, motors, lamps, solenoids, valves, and transformers. 

The following are typical examples of SSR applications:

  • industrial automation
  • electronic appliances
  • industrial appliances
  • packaging machines
  • tooling machines
  • industrial lighting
  • fire and security systems
  • dispensing machines
  • production equipment
  • on-board power control
  • test systems
  • metrology equipment
  • medical equipment
  • display lighting
  • elevator control

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.

We make what matters work

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close