Knowledge Search
Download document () of 20
Control relays and timers

XT IEC control relays

Small size. Big impact.

Three basic versions of the XTMR contactor relay are available: 4NO contacts; 3NO contacts and 1NC contact; and 2NO contacts and 2NC contacts. The devices can be expanded to up to eight contacts and come with two pole and four pole top-mounting auxiliary contacts. The relays are ideally suited for use as coupling or interface contactors, especially if used to control large contactors directly from a PLC.

Now available with push-in terminal technology

And, you can still use a screwdriver if you want.

Eaton's new push-in terminal technology for XT motor controls, contactors and manual motor protectors makes wiring even faster, safer, more efficient and reliable.  Learn more.

Core features of XT IEC control relays

  • XTMR versions: 4NO contacts; 3NO contacts and 1NC contact; and 2NO contacts and 2NC contacts
  • Can be expanded to up to eight contacts
  • All contacts are interlocked and opposing

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close