Knowledge Search
Download document () of 20
Medium-voltage switchgear

5-15 kV Medium-voltage metal-enclosed breaker

Eaton’s metal-enclosed breaker (MEB) switchgear consists of a single high-drawout vacuum circuit breaker (Type VCP-W) in a metal-enclosed cabinet. 

When deployed as primary protection for a single-ended substation, the MEB can eliminate the need for a secondary main circuit breaker. It can also be applied as the primary main device and integrated with fused or unfused feeder switches in Eaton metal-enclosed switchgear. The MEB 5/15kV switchgear meets or exceeds all required industry standards (IEEE, ANSI and NEMA).

VOLTAGE CLASS
up to 15 kV
CONTINUOUS CURRENT
up to 2000 A
INTERRUPT RATING
up to 63 kAIC

Core features

  • Classified as an overcurrent device, the metal-enclosed breaker enhances system protection and increases coordination with upstream and downstream devices that cannot achieve these benefits with a switch/fuse combination
  • MEB switchgear is used for single or multiple circuits, transformer primaries, and mains for medium-voltage switchgear applications
  • Configurations with an automatic transfer control system easily accommodated
  • All protective devices and metering conveniently mounted on the switchgear structure door 
  • Both indoor and outdoor non-walk-in enclosures are available, as well as custom designs
  • Metal-enclosed breaker meets or exceeds the following industry standards: ANSI/IEEE C37.20.3.ANSI/IEEE C37.20.4, ANSI C37.22, ANSI C37.57, ANSI C37.58, CSA 22.2 No. 31. CSA listed for Canada and U.S. markets

Want to learn more?

Explore the benefits of Eaton’s MR2, an arc flash safety solution for MV switchgear auxiliaries and circuit breakers.

Multi-use protection

The Metal Enclosed Breaker (MEB) can be applied in a variety of configurations:

  • Primary protection for a single-ended substation –eliminates the need for a secondary main circuit breaker
  • Primary main device integrated with fused or unfused feeder switches in Eaton metal-enclosed switchgear
  • Incorporate into a two- and three-breaker automatic transfer scheme    
Specifications

Ratings

RATED MAXIMUM VOLTAGE 4.76 kV, 15 kV  
CONTINUOUS CURRENT 600 A to 2000 A  
INTERRUPT RATING Up to 63 kA rms symmetrical  
BASIC IMPULSE LEVEL (BIL) 4.76 kV class - 60 kV peak, 15 kV class - 95kV peak  

Standards

ANSI/IEEE STANDARD C37.20.3, C37.20.4, C37.22, C37.57, C37.58  
NEMA SG-5, SG-6  
CSA C22.2 No. 31-04  
THIRD PARTY APPROVAL/RECOGNITION UL, CSA available for most ratings  
SEISMIC QUALIFICATION IBC, CBC  

Enclosure

ACCESS Front & rear options  
INSULATING MEDIUM Air  
BUS INSULATION Optional  
BUS SUPPORTS Glass Polyester  
ENCLOSURE TYPE Indoor & outdoor
 
INDOOR SECTION DIMENSIONS (TYPICAL) 36" w x 80" d x 90.38" h
 

Devices

SWITCHING DEVICE Vacuum circuit breaker  
DEVICE MOUNTING Draw-out  

Other

WEIGHTS 1600 lbs  
     
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close