The MTL4600 range offers a high level of signal isolation for installations where multiple loops on a common connection are not desirable.
Signal isolation provides excellent protection against surges, common faults and noisy environments. It also eliminates the risk of earth loops between different areas of the plant, which, if not isolated, can cause significant errors or failures under fault conditions.
Product Code | Type | Channels | Function |
MTL4604 | Digital Input | 1 | switch/prox input, phase reversal + LFD |
MTL4610 | Digital Input | 4 | switch/prox input, solid-state output |
MTL4611 | Digital Input | 1 | switch/prox input, c/o relay output |
MTL4613 | Digital Input | 2 | switch/prox input, solid-state output |
MTL4614 | Digital Input | 1 | switch/prox input, relay + LFD alarm |
MTL4614D | Digital Input | 1 | switch/prox input, dual output relay |
MTL4616 | Digital Input | 2 | switch/prox input, relay |
MTL4617 | Digital Input | 2 | switch/prox input, relay + LFD alarm |
MTL4619L | Digital Input | 1 | 24V/48V digital input |
MTL4619H | Digital Input | 1 | 110Vac/125Vdc digital input |
MTL4621 | Digital Output | 1 | loop powered solenoid driver |
MTL4623 | Digital Output | 1 | solenoid driver with LFD alarm |
MTL4623L | Digital Output | 1 | loop powered solenoid driver with LFD alarm |
MTL4623R | Digital Output | 1 | solenoid driver with reverse LFD alarm |
MTL4624 | Digital Output | 1 | switch operated solenoid driver |
MTL4624S | Digital Output | 1 | switch operated solenoid driver, 24V override |
MTL4626 | Digital Output | 2 | switch operated relay |
MTL4627 | Digital Output | 1 | 24V 250mA digital output |
MTL4628 | Digital Output | 1 | relay output |
MTL4632 | Pulse Output | 1 | pulse isolator, digital or analogue output |
MTL4641 | Analogue Input | 1 | 2/3 wire transmitter repeater |
MTL4641A | Analogue Input | 1 | transmitter repeater, passive input |
MTL4641AS | Analogue Input | 1 | transmitter repeater, passive input, current sink |
MTL4641S | Analogue Input | 1 | 2/3 wire transmitter repeater, current sink |
MTL4644 | Analogue Input | 2 | 2/3 wire transmitter repeater |
MTL4644A | Analogue Input | 2 | transmitter repeater, passive input |
MTL4644AS | Analogue Input | 2 | transmitter repeater, passive input, current sink |
MTL4644S | Analogue Input | 2 | 2/3 wire transmitter repeater, current sink |
MTL4644D | Analogue Input | 1 | 2/3 wire transmitter repeater, dual output |
MTL4646 | Analogue Output | 1 | 4-20mA smart isolating driver + LFD |
MTL4646Y | Analogue Output | 1 | 4-20mA smart isolating driver + oc LFD |
MTL4649 | Analogue Output | 2 | 4-20mA smart isolating driver + LFD |
MTL4649Y | Analogue Output | 2 | 4-20mA smart isolating driver + oc LFD |
MTL4675 | Temperature Input | 1 | temperature converter, THC or RTD |
MTL4676-RTD | Temperature Input | 2 | temperature converter, RTD |
MTL4676-THC | Temperature Input | 2 | temperature converter, THC |