Eaton’s retrofit surge protective device (RSPF) is a UL 1449 4th edition surge device that provides a reliable, cost-effective, aftermarket solution for surge protection. Designed for easy field-installation, this Type 1 or Type 2 SPD applies the known benefits of integrated surge protection. Built for installation directly into a panelboard or switchboard without any modifications, the RSPF has configurations compatible with all common voltages.
Find a local distributor based upon your zip code.
Email (link above) or call us
Phone: (800) 809-2772, option 5, option 2