Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Planning and optimizing industrial power systems requires system modeling with the latest devices and controls installed on networks that include both AC and DC equipment.
Network editor
|
Power flowAnalyze the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Learn more about the Power flow analysis module |
Transient stability analysis
|
Enhanced substation modelingThis module enables the accurate representation of all major components of a distribution substation as well as any sub-network, such as a vault, a switching cubicle or an industrial facility. The simulations then take into account the effects of these installations on the overall distribution system. Learn more about the Enhanced substation modeling module |
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Learn more about the Fault analysis module |
Network editorThe Network editor features a user-customizable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modeling capability of Distributed Energy Resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The Network editor is included in the Distribution System Analysis package (CYMDIST). Learn more about the Network editor module |
Equipment sizing and ratingTo evaluate devices based on either ANSI or IEC 60909 short-circuit interrupting ratings and maximum loading of the device in steady-state conditions. |
Equipment libraries and modelsThe definition of the network equipment is facilitated by the CYME extensive libraries and relevant computations. New models can be defined by the user. Part of the Network editor base module. |
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Learn more about the Fault analysis module |
Low-voltage cable sizing
|
DC short-circuit
|
Power flowAnalyze the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Learn more about the Power flow analysis module |
DC power flowSimulation of DC backup systems and safe supplies independently or as connected to the AC power system with reverse power flow detection and control. Learn ore about the DC analysis and short circuit modules |
Motor startDetermine impact of motor start on the network. Evaluate voltage flicker, locked rotor load and maximum motor size estimation. Learn more about the Motor starting module |
Network editor
|
Advanced project manager
|
Batch analytsisPerform scenarios composed of several analyses on any selection of studies. The simulation plans are entirely configurable. Part of the Network editor base module. |
Techno-economic analysisEvaluate the feasibility and profitability of a project, based on the factual system model, leading to realistic planning in line with technical, service reliability and investment objectives. Works in conjunction with the Advanced project manager in order to estimate costs for forecasted load growth. Learn more about the Techno-economic analysis module |
Network editor
|
Arc flash hazard analysis
|
Protective device analysis
|
DC arc flashThe purpose of this module is to help engineers identify the arc flash risk levels of their DC network and adopt the necessary safety measures. Learn more about the DC arc flash module |
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Learn more about the Fault analysis module |
Network editor
|
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Learn more about the Fault analysis module |
Power flowAnalyze the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Learn more about the Power flow analysis module |
Harmonic analysis
|
Network editorThe Network editor features a user-customizable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modeling capability of Distributed Energy Resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The Network editor is included in the Distribution System Analysis package (CYMDIST). Learn more about the Network editor module |
Transient stability analysis
|
Power flowAnalyze the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Learn more about the Power flow analysis module |
Network editorThe Network editor features a user-customizable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modeling capability of Distributed Energy Resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The Network editor is included in the Distribution System Analysis package (CYMDIST). Learn more about the Network editor module |
Power flowAnalyze the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Learn more about the Power flow analysis module |
Network editorThe Network editor features a user-customizable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules. This includes extensive modeling capability of Distributed Energy Resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users. The Network editor is included in the Distribution System Analysis package (CYMDIST). Learn more about the Network editor module |
Batch analysisPerform scenarios composed of several analyses on any selection of studies. The simulation plans are entirely configurable. Part of the Network editor base module. |
Power flowAnalyze the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS. Learn more about the Power flow analysis module |
User-defined modeling and controlsExtensive library of dynamic models of equipment and their controls that includes default data values of the parameters, their description and block diagrams as per published transactions and papers. The capabilities include the modeling of additional control system using user-defined modeling. Part of the Network editor base module. |
Advanced project managerSupports the collaborative and detailed preparation of time-based projects to assess multiple scenarios in an efficient manner. Learn more about the Advanced project manager module |
Fault analysisEnsure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags. Learn more about the Fault analysis module |
N-p load flow contingencyDesigned to assist in power flow related static contingency analysis, this module supports the creation of contingency events, single- or multiple-outage scenarios and comparison to a base case in order to assess the system’s capacity and resilience. Learn more about the N-p load flow contingency module |
DC short circuitSimulation that supports the modeling of devices for the safe operation of DC systems and ensure device ratings are respected Learn more about the DC analysis and short circuit modules |
DC power flowSimulation of DC backup systems and safe supplies independently or as connected to the AC power system with reverse power flow detection and control. Learn more about the DC analysis and short circuit modules |
Dynamic motor startingTo assess system voltage dips and acceleration times of motors, using a variety of starting methods. |
Transient stability analysisTransient stability analysis simulates the dynamic behavior of distribution systems with distributed generation under various transient events (fault application/clearing, large motor starting, disconnection of co-generation units, islanding, etc.). Learn more about Transient stability analysis |
CYME scripting tool with Python modulePython scripting is integrated into the CYME power system analysis software. It consists of an API that exposes the CYME functionality to easily build from automated processes to new algorithms that extend the functionality of the CYME software. Learn more about the CYME scripting tool with Python module |
Component object modeling
|
Eaton's CYME power engineering software suite features modules that support distribution, transmission and industrial engineering needs.
Distributed energy resources software applications
Grid modernization software applications
Distribution system software applications
Transmission system software applications
Power system software applications
Substation software applications
Data and process integration software applications