Select your location

Drives Flex Center

Eaton’s Variable Frequency Drives Flex Center provide customers value-engineered open and enclosed drive solutions. From small changes to complete customs, the Flex Center has a solution. The Flex Center capabilities include quick ship programs, modified standard assemblies, enclosure and back panel modifications and OEM custom assemblies.

Core features of the Drives Flex Center

  • The Drives Flex Center mission is to provide customers value engineered enclosed drive solutions. How they want it. When they want it.
  • Modifications can be made to standard enclosed drives to add in the feature, functionality or form needed for specific applications.
  • If a modified standard will not work, a complete custom solution can be designed, prototyped and built in the Drives Flex Center.
  • The Drives Flex Center also offers quick ship programs for DG1 and HMAX enclosed drives meeting the delivery needs of customers in critical situations.
  • Located within the Watertown, WI enclosed drives manufacturing operations, the Drives Flex Center has a wide variety of capabilities to deliver customers the enclosed drive they need.

Contact us

For more information on our capabilities, please contact us by email at VFDFlexCenter@eaton.com or by phone, (920) 319-3539.