Download document () of 20
  • New Product Introductions

    Eaton is the industry’s foremost developer in advanced solutions for fire, life safety and mass notification. For nearly a century, our products have stood for innovation, service and expertise. We will continue to deliver on our commitment to providing you with with the latest product solutions, exceptional value and outstanding service.
Wheelock Eluxa horn trobe and speaker strobe

Introducing Eluxa: Best-in-class LED notification devices

Eluxa features a complete portfolio of indoor notification appliances with a comprehensive range of low and high candela settings.  Utilizing the latest advancements in LED technology, Eluxa provides one of the industry’s lowest current draw over the full candela range, offering significant savings to you by reducing installation costs, materials, and overall fire alarm system costs. Competitive models can draw up to 3 times the current, and an average circuit consumes 70% more current than Eluxa devices. This substantially reduces overall power consumption, allowing for a greater number of appliances on the NAC and fewer power supplies, resulting in significant material and system cost savings.

Want to learn more about our solutions?

Wheelock SA-S loudspeakers

The Wheelock SA-S self-amplified speakers and speaker strobes are now available. These supervised speakers are a perfect fit for SCIF (Sensitive Compartmented Information Facilities) applications. The high-efficiency speaker mounts to a 4” square deep backbox with an extension ring and SBB surface backbox

Wheelock SA-S loudspeakers

The Wheelock SA-S self-amplified speakers and speaker strobes are now available. These supervised speakers are a perfect fit for SCIF (Sensitive Compartmented Information Facilities) applications. The high-efficiency speaker mounts to a 4” square deep backbox with an extension ring and SBB surface backbox

Discontinued product information

Explore our resources