Knowledge Search
Download document () of 20

10250ED1043-4

Eaton 10250T pushbutton, 30.5 mm Heavy-Duty Watertight/Oiltight Pushbutton Operator, twist-to-release operator, With red mushroom button

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250ED1043-4
UPC
782113726373
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.35 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Chrome
Bus material
Zinc die cast
Actuator
Mushroom, auto-latch
Operating mode
Twist-to-release
Maintained
Auto-latch
Contact configuration
2 NO
Illumination
Non-illuminated
Series
10250T
Operator
Latch-in, twist-to-release
Degree of protection
NEMA 13
NEMA 3R
NEMA 4
NEMA 4X
NEMA 12
NEMA 3
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.