Knowledge Search
Download document () of 20

10250ED1080

Eaton 10250T pushbutton, 30.5 mm Heavy-Duty Actuator Watertight/Oiltight Custom Push-Pull Unit,Class I Division 2,Mushroom-head button,Red,Non-illuminated,EMERGENCY STOP,Two-position,Maintained push and pull,65 mm button,10250T Series

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250ED1080
UPC
782113539164
Product Length/Depth
2.4 in
Product Height
4.8 in
Product Width
2.2 in
Product Weight
0.5 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Class I Division 2
Actuator
Push-pull
Operating mode
Push: maintained
Pull: maintained
Illumination
Non-illuminated
Series
10250T
Number of positions
2
Rating
NEMA 12
NEMA 13
NEMA 3
NEC Class I Division 2, Groups B, C and D
NEMA 4
NEMA 3R
NEMA 4X
Product category
Push-pull operator
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.