Knowledge Search
Download document () of 20

10250T101-1

Eaton, 30.5 mm, Heavy-Duty Watertight/Oiltight Pushbutton,Class I Division 2,Black,Plastic ,Chrome bezel,1NO - 1NC,Non-Illuminated,Flush mounting,Momentary,30.5 mm,Flush Pushbutton,10250T Series

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T101-1
UPC
782113258799
Product Length/Depth
3.5 in
Product Height
2 in
Product Width
2.25 in
Product Weight
0.3 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Class I division 2
Actuator color
Black
Bezel
Chrome
Actuator material
Plastic
Operating mode
Momentary
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
10250T
Mounting method
Flush
Rating
NEMA 3R
NEMA 3
NEMA 4
NEMA 13
NEMA 12
NEMA 4X
Degree of protection
NEMA 3
NEMA 12
NEMA 4
NEMA 3R
NEMA 13
NEMA 4X
Product category
Flush pushbutton
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.