Knowledge Search
Download document () of 20

10250T102-1

Eaton 10250T pushbutton, 30.5 mm, Heavy-Duty, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Red actuator, Flush, 1NO-1NC, Chrome bezel, Plastic actuator

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T102-1
UPC
782113258850
Product Length/Depth
3.5 in
Product Height
2 in
Product Width
2.5 in
Product Weight
0.2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Chrome
Actuator material
Plastic
Operating mode
Momentary
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
10250T
Mounting method
Flush
Rating
NEMA 4
NEMA 4X
NEMA 3R
NEMA 3
NEMA 12
NEMA 13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.