Knowledge Search
Download document () of 20

10250T112-3

Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle, 63A, Three-wire, four-pole, Nylon, M40, 500 Vac

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T112-3
UPC
782113738222
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Chrome
Actuator material
Plastic
Actuator
Extended
Operating mode
Momentary
Contact configuration
2 NC
Illumination
Non-illuminated
Series
10250T
Rating
NEMA 4X
NEMA 4
NEMA 12
NEMA 3
NEMA 13
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.