Knowledge Search
Download document () of 20

10250T112-3EX

Eaton 10250T pushbutton, EXTEND RED PB W/ 2NC LOGIC CB, Eaton Crouse-Hinds series ARD back box, 60A, Through feed, Cast aluminum, 1-1/4"-

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T112-3EX
UPC
782116323470
Product Length/Depth
3.5 in
Product Height
2 in
Product Width
2 in
Product Weight
0.5 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
30.5 mm, Heavy-Duty
Actuator color
Red
Bezel
Chrome
Actuator material
Plastic
Actuator
Extended
Operating mode
Momentary
Contact configuration
2 NC
Illumination
Non-illuminated
Series
10250T
Rating
NEMA 3
NEMA 12
NEMA 4
NEMA 13
NEMA 3R
NEMA 4X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.