Knowledge Search
Download document () of 20

10250T122

Eaton 10250T pushbutton, 10250T, 30.5 mm, Heavy-Duty, 40 mm, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Mushroom , Red actuator, Chrome bezel, Plastic actuator

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T122
UPC
782113203362
Product Length/Depth
2 in
Product Height
2.2 in
Product Width
1.9 in
Product Weight
0.25 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Chrome
Bus material
Zinc die cast
Actuator material
Plastic
Actuator
Mushroom
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Series
10250T
Rating
NEMA 12
NEMA 4
NEMA 3
NEMA 4X
NEMA 3R
NEMA 13
Degree of protection
NEMA 13
NEMA 4
NEMA 12
NEMA 3
NEMA 4X
NEMA 3R
Size
40 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.