Knowledge Search
Download document () of 20

10250T1311-1X

Eaton 10250T pushbutton, 10250T, Selector switch, 30.5 mm, Metal, 60° throw, NEMA 3, 3R, 4, 4X, 12, 13, 1NO-1NC, Chrome bezel, Non-illuminated, Two-position, Knob, Black actuator, Vertical

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T1311-1X
UPC
782113441320
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Diameter
1.38 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Field convertible to Horizontal Mounting or order operator only and separate operator cap. Assembled at Factory

Product specifications

Type
30.5 mm, metallic
Actuator color
Black
Bezel
Chrome
Product Category
Selector switch
Actuator
Knob
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Series
10250T
Mounting method
Vertical
Number of positions
2
Throw type
60 °

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.