Knowledge Search
Download document () of 20

10250T15113

Eaton 30.5 mm, Heavy-Duty Selector Switch Operator, 10250T, Cam 1, 60° throw, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Two-position, Key, Right and left

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T15113
UPC
782113227498
Product Length/Depth
1.9 in
Product Height
2.3 in
Product Width
1.9 in
Product Weight
0.45 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Heavy-Duty
Cam code
Cam 1
Key removal position
Right and left
Actuator
Key operated
Throw type
60 °
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Illumination
Non-illuminated
Number of positions
2
Series
10250T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.