Knowledge Search
Download document () of 20

10250T1H

Eaton 10250T pushbutton contact block, 10250T series, Special Function Contact Block, 1NO-1NC, Automation And Logic Control Equipment, 30.5 mm, Pressure terminal

General specifications

Product Name
Eaton 10250T pushbutton contact block
Catalog Number
10250T1H
UPC
782114397343
Product Length/Depth
1 in
Product Height
2 in
Product Width
2 in
Product Weight
0.12 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed

Product specifications

Special features
Factory sealed
Type
30.5 mm, Heavy-Duty, Class 1 Division 2
Contact configuration
1 NO-1 NC
Series
10250T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.