Knowledge Search
Download document () of 20

10250T201NC4N

Eaton 10250T pushbutton, Heavy-Duty Indicating Light, Standard actuator, Incandescent, Resistor, Blue, Plastic, 120 V

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T201NC4N
UPC
782113370965
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Heavy-Duty Watertight/Oiltight
Light unit type
Incandescent, resistor
Lens material
Plastic
Series
10250T
Actuator
Standard
Lens color
Blue
Supply voltage
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.