Knowledge Search
Download document () of 20

10250T434

10250T, 30.5 mm, Heavy-Duty, NEMA 3, 3R, 4, 12, 13, Non-illuminated, 2 keyed positions (lock up, free momentary), Key, Silver actuator, Chrome bezel

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T434
UPC
782113225968
Product Length/Depth
2.6 in
Product Height
1.8 in
Product Width
2 in
Product Weight
0.3 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Key Removal in Left Position Only

Product specifications

Type
30.5 mm, Heavy-Duty
Actuator color
Silver
Bezel
Chrome
Actuator
Key operated
Operating mode
2 keyed positions (lock up, free momentary)
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 12, NEMA 13
Illumination
Non-illuminated
Series
10250T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.