Knowledge Search
Download document () of 20

10250T451

Eaton 10250T pushbutton joystick operator, 30.5 mm, Heavy-Duty, Without overcurrent latch, NEMA 3, 3R, 4, 4X, 12, 13, Four-position

General specifications

Product Name
Eaton 10250T pushbutton joystick operator
Catalog Number
10250T451
UPC
782113226002
Product Length/Depth
7.7 in
Product Height
4.3 in
Product Width
4.6 in
Product Weight
1.3 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Without overcurrent latch
Type
30.5 mm, Heavy-Duty
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Series
10250T
Number of positions
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.