Knowledge Search
Download document () of 20

10250T57

Eaton 10250T pushbutton contact block, 10250T series, Special Function Contact Block, 1LONC-1ECNO (special function), NEMA 3, 3R, 4, 4X, 12, 13, Pressure terminal

General specifications

Product Name
Eaton 10250T pushbutton contact block
Catalog Number
10250T57
UPC
782113225449
Product Length/Depth
1.9 in
Product Height
2.2 in
Product Width
1.3 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Catalog Notes
One early closing NO and one standard NO. Not for use on 4-position selector switch, push-pulls or 2-position joystick or padlock attachments. Stack up to 4 blocks unless otherwise noted.

Product specifications

Type
30.5 mm, Heavy-Duty
Contact configuration
1 LONC-1 ECNO (special function)
Series
10250T
Rating
NEMA 3
NEMA 4
NEMA 12
NEMA 3R
NEMA 13
NEMA 4X
Terminals
Pressure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.