Knowledge Search
Download document () of 20

10250T5B62-S101

Eaton Assembled control station, 10250T, Push/pull operator, Emergency stop, EMERGENCY STOP inscription, 1NO-1NC, ASA 61 gray die-cast zinc, NEMA 4, 4X, 12, 13

General specifications

Product Name
Eaton 10250T pushbutton control station
Catalog Number
10250T5B62-S101
UPC
786685357447
Product Length/Depth
3 in
Product Height
4 in
Product Width
3.88 in
Product Weight
2.6 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Emergency stop
Actuator color
Gray
Enclosure
ASA 61 gray die cast zinc
Contact configuration
1 NO-1 NC
Series
10250T
Product category
Push/pull operator
Degree of protection
NEMA 4X
NEMA 4
NEMA 13
NEMA 12
Inscription
EMERGENCY STOP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.