Knowledge Search
Download document () of 20

10250T5B63-71X

Eaton 10250T pushbutton, 10250T, 30.5 mm, Heavy-Duty, 40 mm, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Two-position, Maintained push and pull, Standard, Red actuator, Plastic bus, Emergency stop, 1LONC

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T5B63-71X
UPC
786685366371
Product Length/Depth
2 in
Product Height
3.5 in
Product Width
2.5 in
Product Weight
0.5 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Heavy-Duty
Actuator color
Red
Bus material
Plastic
Actuator
Standard
Operating mode
Push: maintained
Pull: maintained
Contact configuration
1 LONC
Illumination
Non-illuminated
Series
10250T
Legend
EMERGENCY STOP
Number of positions
2
Rating
NEMA 4
NEMA 13
NEMA 3
NEMA 3R
NEMA 12
NEMA 4X
Size
40 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.