Knowledge Search
Download document () of 20

10250T80

Eaton 10250T, 30.5 mm, Heavy-Duty, 120 Vac/dc, Incandescent, resistor light unit, 120MB

General specifications

Product Name
Eaton 10250T pushbutton light unit
Catalog Number
10250T80
UPC
782113307602
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
30.5 mm, Heavy-Duty
Light unit type
Incandescent, resistor
Voltage rating
120 Vac/dc
LED lamp number
120MB
Series
10250T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.