Knowledge Search
Download document () of 20

10250TA56

Eaton 10250T pushbutton shroud, 10250T, Shroud, 30.5 mm, Heavy-Duty, Used with Jumbo mushroom head operator

General specifications

Product Name
Eaton 10250T pushbutton shroud
Catalog Number
10250TA56
UPC
782113284040
Product Height
1.65 in
Product Diameter
3.25 in
Product Weight
0.65 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Used with
Jumbo mushroom head operator
Type
30.5 mm, Heavy-Duty
Series
10250T
Product category
Shroud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.