Knowledge Search
Download document () of 20

10250TKR

10250T, Knob, 30.5 mm, Heavy-Duty Watertight/Oiltight, Used with Selector switch, non-illuminated, Red actuator, Blank legend

General specifications

Product Name
Eaton 10250T pushbutton selector switch operator knob
Catalog Number
10250TKR
UPC
782113204222
Product Length/Depth
1 in
Product Height
0.1 in
Product Width
1 in
Product Weight
0.01 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Used with
Selector switch, non-illuminated
Type
30.5 mm, Heavy-Duty Watertight/Oiltight
Actuator color
Red
Series
10250T
Legend
Blank
Product category
Knob

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.