Knowledge Search
Download document () of 20

10250TM29

Eaton 10250T pushbutton legend plate, 10250T series, 1/2 Round Legend Plate, Black, Legend: RESET, 3/16 In high, White letters

General specifications

Product Name
Eaton 10250T pushbutton legend plate
Catalog Number
10250TM29
UPC
782113203621
Product Length/Depth
1.7 in
Product Height
0.1 in
Product Width
1.7 in
Product Weight
0.01 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Used with
10250T series, pushbutton operators and indicating lights
Special features
Used with 10250T Series, Pushbutton Operators and Indicating Lights
Type
Standard
Series
10250T
Field color
Black
Legend
RESET
Letter size
3/16 in high
Lettering color
White
Product category
Legend plate
Size
1/2 round

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.