Knowledge Search
Download document () of 20

10316H2200

Eaton 10316 hazardous location limit switch, Side Rotary, Die Cast Aluminum enclosure, 10A max AC, 0.2A max DC, 1NO-1NC, 10A at 600Vac, 0.2A at 125Vdc, Screw Terminals

General specifications

Product Name
Eaton 10316 hazardous location limit switch
Catalog Number
10316H2200
UPC
782113284866
Product Length/Depth
3 in
Product Height
4 in
Product Width
3.08 in
Product Weight
1.6813 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Field convertible to CW or CCW only; 1N.O.-1N.C. contacts must be same polarity when both circuits are used. Nylatron levers should be used with explosion-proof limit switches. Contact factory for availability of CSA & CE approval status.

Product specifications

Contact Rating
10A at 600Vac, 0.2A at 125Vdc
Enclosure material
Die cast aluminum
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Side rotary
Operating temperature - max
200 °F
Operating temperature - min
-20 °F
Environmental rating
NEMA 7 Division I Class I BCD, NEMA 9 Division I Class II EFG, NEMA 1, NEMA 4, NEMA 13
Maximum AC current
10 A
Maximum DC current
0.2 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.