Knowledge Search
Download document () of 20

10316H50

Limit Switch, Rotating shaft, Screw terminals, 10A at 240 Vac, 10A at Vdc, 2NC

General specifications

Product Name
Eaton 10316 hazardous location limit switch
Catalog Number
10316H50
UPC
782113204819
Product Length/Depth
6.06 in
Product Height
2.19 in
Product Width
4.06 in
Product Weight
3.91 lb
Warranty
1 year

Product specifications

Contact Rating
10A at 240 Vac, 10A at Vdc
Enclosure material
Die cast aluminum
Actuator
Rotating shaft
Connection
Screw terminal
Contact configuration
2 NC
Environmental rating
NEMA 1
Maximum AC current
10 A continuous
Maximum DC current
10 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.