Knowledge Search
Download document () of 20

1251E-6514

Eaton Photoelectric Sensor, Through Beam, Forward Viewing, Output (green), power (yellow), alignment (red), 6.6 ft, 3A at 240V, PVC, SPDT Form C relay, 24-240 Vac, 12-240 Vdc

General specifications

Product Name
Eaton Enhanced 50 photoelectric sensor
Catalog Number
1251E-6514
UPC
782116112876
Product Length/Depth
3.46 in
Product Height
1.81 in
Product Width
1.91 in
Product Weight
0.7 lb
Warranty
3 year
Compliances
CE Marked
Certifications
CSA Certified

Product specifications

Type
Photoelectric Sensor
Contact Rating
3A at 240V
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Fiberglass reinforced plastic
Contact configuration
SPDT form C relay
Sensor type
Through beam
Input voltage
24-240 Vac, 12-240 Vdc
LED indicator
Output: green
Alignment: red
Power: yellow
Protection
Output short circuit, overcircuit and reverse polarity
Cord length
79.2 ft
Maximum AC current
3 A
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
IP67, IP69K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.