Knowledge Search
Download document () of 20

1450E-6513

Eaton Photoelectric Sensor, Retroreflective, Forward Viewing, Output (green), power (yellow), alignment (red), 6.6 ft, 300 mA at 240 Vac/dc, PVC, SPNO SSR, 24-240 Vac, 12-240 Vdc

General specifications

Product Name
Eaton Enhanced 50 photoelectric sensor
Catalog Number
1450E-6513
UPC
782116111039
Product Length/Depth
3.46 in
Product Height
1.81 in
Product Width
1.91 in
Product Weight
0.7 lb
Warranty
3 year
Compliances
CE Marked
Certifications
CSA Certified

Product specifications

Type
Photoelectric Sensor
Contact Rating
300 mA at 240 Vac/dc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Fiberglass reinforced plastic
Contact configuration
SPNO SSR
Sensor type
Retroreflective
Input voltage
24-240 Vac, 12-240 Vdc
LED indicator
Power: yellow
Alignment: red
Output: green
Protection
Output short circuit, overcircuit and reverse polarity
Cord length
79.2 ft
Maximum AC current
300 mA
Maximum DC current
300 mA
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
IP67, IP69K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.