Download document () of 20

4000353C06M

Eaton Cooper Power series current-sensing Bay-O-Net fuse link, Bay-O-Net, Current sensing, 10A, 23 kV, 23 kV Fuse Max, Current Rating 10A, Bulk

General specifications

Product Name
Eaton Cooper Power series RTE current-sensing Bay-O-Net fuse link
Catalog Number
4000353C06M
UPC
194006051514
Product Height
3.88 in
Product Diameter
0.546 in
Product Weight
0.05 lb
Certifications
Not Applicable

Description

Quantity
50
Type
Current sensing

Electrical Ratings

Amperage Rating
10 A
Fuse voltage rating - max
23 kV
Voltage rating
23 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE