Knowledge Search
Download document () of 20

91000T103

Eaton 91000T pushbutton button, 91000T series, Pushbutton, Green lens, 30.5 mm, Pushbutton

General specifications

Product Name
Eaton 91000T pushbutton button
Catalog Number
91000T103
UPC
782116327294
Product Length/Depth
0.021 in
Product Height
0.019 in
Product Width
0.019 in
Product Weight
0.2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Flush
Series
91000T
Lens color
Green
Product category
Pushbutton
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.