Knowledge Search
Download document () of 20

91000T2

Eaton 91000T pushbutton contact block, 91000T series, Pushbutton, 2NO, Contact block

General specifications

Product Name
Eaton 91000T pushbutton contact block
Catalog Number
91000T2
UPC
782116327874
Product Length/Depth
1.9 in
Product Height
2.2 in
Product Width
1.3 in
Product Weight
0.05 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Special features
Used with 91000T Pushbuttons
Type
One-hole mounting
Contact configuration
2 NO
Series
91000T
Product category
Contact block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.