Knowledge Search
Download document () of 20
Discontinued

91000T2ECP

Eaton 91000T pushbutton contact block, 91000T series, Watertight and Oiltight, Logic Level Amber Contact Block, 2NO, Fingerproof, Logic level amber contact block

General specifications

Product Name
Eaton 91000T pushbutton contact block
Catalog Number
91000T2ECP
UPC
782116960996
Product Length/Depth
1.9 in
Product Height
2.2 in
Product Width
1.2 in
Product Weight
0.05 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Watertight/Oiltight
Contact configuration
2 NO
Series
10250T
Options
Fingerproof
Product category
Logic level amber contact block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.