Knowledge Search
Download document () of 20

91000TLB

91000T, Selector Switches, 30.5 mm, Bare shaft operator, Lever

General specifications

Product Name
Eaton 91000T pushbutton selector switch
Catalog Number
91000TLB
UPC
782116329458
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Lever
Product Category
Bare shaft operator
Series
91000T
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.