Knowledge Search
Download document () of 20

912A569

DETROIT TRUETRAC® DIFFERENTIAL; DANA 35; 27 SPLINE; 3.54 AND UP

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
912A569
Product Weight
18.7 lb

Product specifications

Ring gear ratio
3.54 & up
Gear spline tooth count
27 EA
Axle shaft diameter
1.18 in
Ring gear size
7.56 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing
Off-Road: Extreme Off-Road
Off-Road: Rock Crawl
On Road: Restoration
On Road: Circle Track
On Road: Street and Muscle
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1984 2009 Jeep Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler Rear Dana 35 C-Clip 3.54 & up
1985 1989 Jeep Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler Rear Dana 35 non C-Clip 3.54 & up

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850