Knowledge Search
Download document () of 20

912A616

DETROIT TRUETRAC® DIFFERENTIAL; FORD 8.0 IN.; 28 SPLINE; 3.25 AND UP

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
912A616
Product Weight
16.27 lb
Catalog Notes
Bearing LM102949 and race LM102910 are required.

Product specifications

Ring gear ratio
3.25 & up
Gear spline tooth count
28 EA
Axle shaft diameter
1.2 in
Ring gear size
8 in
Differential type
Limited Slip (LSD)
Vehicle usage
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing
On Road: Circle Track
On Road: Drag Racing
On Road: Street and Muscle
Off-Road: Extreme Off-Road
Off-Road: Light Trail / Sand Sports
On Road: Restoration
Off-Road: Rock Crawl

Differential Product Selector

Model product notes
Bearing LM102949 and race LM102910 are required.
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. Synthetic oils and/or Friction modifiers should not be used.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850