Knowledge Search
Download document () of 20

913A572

DETROIT TRUETRAC® DIFFERENTIAL; CHRYSLER 8.75 IN.; 30 SPLINE; 2.76 - 4.56

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
913A572
Product Weight
28.74 lb

Product specifications

Ring gear ratio
2.76-4.56
Gear spline tooth count
30 EA
Axle shaft diameter
1.28 in
Ring gear size
8.75 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Extreme Off-Road
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing
On Road: Circle Track
On Road: Work Truck / Towing
Off-Road: Rock Crawl
On Road: Drag Racing
On Road: Street and Muscle
On Road: Restoration

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1965 1974 Chrysler, Dodge, Plymouth Small, Half-Ton Truck, Wagon, Van Rear Chrysler 2.76 - 4.56
1957 1974 Chrysler, Dodge, Plymouth Passenger Car Rear Chrysler 2.76 - 4.56
0000 0000 Performance Applications Performance Application Rear Chrysler 2.76 - 5.57

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850