Knowledge Search
Download document () of 20

913A586

DETROIT TRUETRAC® DIFFERENTIAL; FORD 9 IN.; 31 SPLINE;3.25 AND UP

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
913A586
Product Weight
16.59 lb

Product specifications

Ring gear ratio
3.25 & up
Gear spline tooth count
31 EA
Axle shaft diameter
1.32 in
Ring gear size
9 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Extreme Off-Road
Off-Road: Work Truck / Towing
On Road: Circle Track
On Road: Street and Muscle
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
On Road: Restoration
On Road: Work Truck / Towing
On Road: Drag Racing

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1957 1987 Ford Small Truck, Minivan, SUV Rear Ford 3.25 & up
1957 1986 Ford Half-Ton Truck, Van, SUV Rear Ford 3.25 & up
1957 2018 Ford, Lincoln, Mercury Passenger Car Rear Ford 3.25 & up

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850