DETROIT TRUETRAC® DIFFERENTIAL; DANA 44 REAR; 30 SPLINE; 3.92 AND UP
Product Name |
Eaton Detroit Truetrac Differential
|
Catalog Number |
913A590
|
Product Weight |
25.69 lb
|
Catalog Notes |
For use with non-thick ring gears only.
|
Ring gear ratio |
3.92 & up
|
Gear spline tooth count |
30 EA
|
Axle shaft diameter |
1.31 in
|
Ring gear size |
8.5 in
|
Differential type |
Limited Slip (LSD)
|
Vehicle usage |
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl On Road: Drag Racing On Road: Restoration Off-Road: Extreme Off-Road On Road: Work Truck / Towing On Road: Street and Muscle Off-Road: Work Truck / Towing On Road: Circle Track |
Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio | Model product notes |
---|---|---|---|---|---|---|---|
1977 | 1979 | Ford | Half-Ton Truck, Van, SUV | Rear | Dana 44 | 3.92 & up | |
1971 | 2006 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Rear | Various Dana 44 | 3.92 & up | |
1967 | 1980 | International Harvester | Half-Ton Truck, Van, SUV | Rear | Dana 44 | 3.92 & up | |
1993 | 2000 | Isuzu | 100_1100, 4x4 Half-Ton Pickup, Scout I and II, Traveler, Metro Van | Rear | Dana 44 | 3.92 & up |
Support from Eaton
Techical support
+1 (800) 328-3850