Knowledge Search
Download document () of 20

915A386

DETROIT TRUETRAC® DIFFERENTIAL; DANA 60; 35 SPLINE; 4.56 AND UP; FRONT

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
915A386
Product Weight
44.75 lb

Product specifications

Ring gear ratio
4.56 & up
Gear spline tooth count
35 EA
Axle shaft diameter
1.5 in
Ring gear size
9.75 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Work Truck / Towing
On Road: Work Truck / Towing
On Road: Street and Muscle
On Road: Circle Track
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing
On Road: Restoration

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1966 1972 Chrysler, Dodge, Plymouth Passenger Car Rear Dana 60 HD 4.56 & up
0000 0000 Various Performance Applications Various Performance Applications Rear Dana 60 rear 4.56 & up

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850