Knowledge Search
Download document () of 20

917A732

DETROIT TRUETRAC® DIFFERENTIAL; GM 9.5/9.75 IN.; 33 SPLINE; 3.42, 3.73 RATIOS

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
917A732
Product Weight
30.7 lb
Catalog Notes
Factory oil drain plug may require relief grinding for correct fitment.

Product specifications

Ring gear ratio
3.42, 3.73
Gear spline tooth count
33 EA
Ring gear size
9.5 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Light Trail / Sand Sports
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing
On Road: Circle Track
On Road: Street and Muscle
Off-Road: Rock Crawl
On Road: Drag Racing
On Road: Restoration

Differential Product Selector

Model product notes
Factory oil drain plug may require relief grinding for correct fitment.
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. Synthetic oils and/or Friction modifiers should not be used.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850